08095990 - 08096500 Series

Series: 08096500
Obsolete: 2020 -01-17 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This series of single-pole electronic current isolating switches are specifically designed for ADR equipped vehicles in accordance with ADR regulations on the subject of road transport of dangerous materials.

This electronic current isolating switches for ADR are produced in 4 different models: 12V and 24V with negative disconnection, and 12V and 24V with positive disconnection.

In the event of a short circuit the device comes into action the electronic control unit detects the drop of voltage and immediately commands the opening of the contacts and the disconnecting of the battery to protect the various electric and electronic devices fitted to the vehicles.

  • 250A continuous current rating
  • Waterproof IP65
To request product environmental information, please complete the Product Environmental Information Request Form.