background-waves

08097368

Product Status| Obsoletei

08097368

Bms Tgc/Rmcns 12V Sep.Feed. (+E-)2P | Series: 08097300
info

The dual pole remote control current isolating switches series are encased in a plastic housing, and are turned on or off with the ignition key or a remote control; with a minimum absorption of current.

In this series we also offerpart numbers where the coil is fed separately and disconnects either the negative or the positive pole.

  • 250A continuous current rating
  • Waterproof IP65
PropertyValue
Current Rating (Continuous) in Amps
250
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
12
Hardware
2500
Intermittent Time
IP65
Mounting Method
12

08097368 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
08097368Bms Tgc/Rmcns 12V Sep.Feed. (+E-)2P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.