ADR Magnetic Battery Disconnect Switch Series - 32V 250A ADR Magnetic Bi-Stable Heavy-Duty Battery Isolator Switch

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 32V 250A ADR Magnetic Battery Disconnect Switch Series comes as either a base battery isolator switch or as a complete kit with an ATmospheres EXplosible (ATEX)-compliant chassis switch, cabin toggle switch, switch protection cover, and harnesses.

Magnetic bi-stable retention means this battery disconnect switch uses a minimum current when it is turned on and zero current when is off. The magnetic ON-OFF position absorbs current only during the commuting phase: when switched from (OFF) to (ON) and vice versa. This is generally referred to as “bi-stable with zero consumption.”

While this magnetic cutoff switch is designed specifically for ADR (Accord Dangereux Routier) applications, it can be used for non-ADR applications that can utilize a programmable disconnect time delay (between 1 second and 1 hour).

Features and Benefits

  • Designed specifically for ADR (Accord Dangereux Routier) applications
  • Can be used for non-ADR applications that can utilize a programmable disconnect time delay (between 1 second and 1 hour)
  • Magnetic bi-stable retention
  • Continuous current rating of 250A, intermittent current rating of 1000A for 30 seconds, and short circuit rating of 2000A for 5 seconds
  • Protected against dust and water IP67/X9K standards
  • Single-pole, single-throw (SPST) circuitry
  • 12-24V coil rating
  • Integrated 7-way DIN connector
  • 2A auxiliary contact
  • Available as a base battery kill switch or as a kit with ATEX-compliant chassis switch, cabin toggle switch, switch protection cover, and harnesses

Applications

  • Heavy-Duty Trucks
  • Agriculture
  • Construction
  • Mining
  • Material Handling

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCurrent Rating (Inrush) in AmpsVoltage Rating MaxCircuitryIngress ProtectionContact MaterialHousingIntermittent timeMounting MethodRecommended TorqueSamplesCompare
08075300250200024SPSTIP67, IP69KSilver Plated CopperBlack Thermoplastic5Surface19 Nm MaxOrder
08075360250200024SPSTIP67, IP69KSilver Plated CopperBlack Thermoplastic5Surface19 Nm MaxOrder
To request product environmental information, please complete the Product Environmental Information Request Form.