00901560 - ADR Magnetic Battery Disconnect Switch Series

Roll Over to Zoom

The ADR (Accord Dangereux Routier) Battery Disconnect Switch is a bistable/magnetic, current isolating switch designed for dangerous goods carriage vehicles. Its ON-OFF position is different than traditional current isolating switches. It uses a minimum current when it is turned on and zero when is off. The “magnetic ON-OFF position” absorbs current only during the commuting phase: when switched from (OFF) to (ON) and vice versa. Generally referred as “bistable with zero consumption”, the switch connects/disconnects the electric circuit to/from the battery. One P/N can be utilized for both 12V and 24V. The ADR Battery Disconnect Switch is a positive disconnection switch available either as a base unit or complete kit with ATEX compliant chassis switch, cabin toggle switch, switch protection cover, and harnesses.

08075300 - ADR Battery Disconnect Switch Complete Kit. The kit includes all the below part numbers 08075360 - ADR Battery Disconnect Switch 00227073 - Chassis Switch ATEX Compliant w/Cover 00901560 - Cabin Toggle Switch ATEX w/Red Silicon Cover 00900560 - Switch Protection Cover 00712600 - 7-Way DIN Harness 00712500 - 4-Way DIN Harness

The ADR Disconnect Switch can also be used for non-ADR applications that can utilize a programmable disconnect time delay (between 1 sec. and 1 hour). ADR applications are required to break circuit within 10 sec. of activation.

PART NUMBER DESCRIPTIONS 08075300 - ADR Battery Disconnect Switch Complete Kit. The kit includes all the below part numbers 08075360 - ADR Battery Disconnect Switch 00227073 - Chassis Switch ATEX Compliant w/Cover 00901560 - Cabin Toggle Switch ATEX w/Red Silicon Cover 00900560 - Switch Protection Cover 00712600 - 7-Way DIN Harness 00712500 - 4-Way DIN Harness

Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 15
Voltage Rating (Max) 24
Circuitry SPST
Actuator Standard Toggle
Mounting Method Panel

pdf icon ADR Magnetic Battery Disconnect Switch Instruction Sheet

ADR Magnetic Battery Disconnect Switch Instruction Sheet

pdf icon ADR Series CE Declaration

ADR Series CE Declaration

pdf icon ADR Magnetic Battery Disconnect Switch Datasheet

ADR Magnetic Battery Disconnect Switch Datasheet

pdf icon ADR Magnetic Battery Disconnect Switch Spotlight

ADR Magnetic Battery Disconnect Switch Spotlight

pdf icon ADR Magnetic Battery Disconnect Switch Datasheet IT

ADR Magnetic Battery Disconnect Switch Datasheet IT

pdf icon ADR Series 2D Print - 008075360

ADR Series 2D Print - 008075360

pdf icon ADR Series 2D Print - 00227073

ADR Series 2D Print - 00227073

pdf icon Relays Brochure

To request product environmental information, please complete the Product Environmental Information Request Form.