background-waves

LM31003NJ

Product Status| Activei

LM31003NJ

CLASS J DISC SWITCH 100A 3P+N | Series: LM3100
info

The Class J Fuse Disconnect Switch combines a switch and multiple fuses in a single, compact device. This switch, with both front or side operation, offers a simpler way to manually open and close a circuit while safeguarding against overcurrent and short circuits. When it detects an overload or short circuit, the fuse blows automatically to open or break the circuit both upstream and downstream and shuts off the equipment.
When installing or maintaining equipment, the Class J Fuse Disconnect Switch makes it easier to connect or disconnect the power in an isolated area. With a higher interrupting rating, it delivers more robust protection, increases personnel safety and offers a longer switch life.

PropertyValue
Current Rating (Continuous) in Amps
100
Maximum AC Voltage (V)
600
Fuse Class
UL Class J
Mounting Method
Surface Mount
Operating Temperature Max (°C)
50
Operating Temperature Maximum Fahrenheit
122
Operating Temperature Min (°C)
-20
Operating Temperature Minimum Fahrenheit
-4
Voltage Rating (Ac)
600
Max Voltage Rating (V)
600
Wire Range for Load Side
#3-300 kcmil
Wire Range Line Side
#3-300 kcmil
  • Fuse isolation
  • Double break contact system
  • Small footprint
  • Direct handle with push-to-detach system or external handle with shaft, both with front or side operations
  • Safe-to-touch transparent fuse covers
  • Lockout/tagout
  • Horizontal (standard), vertical, and 45-degree mounting orientations
  • Test position on handle
  • Makes it easy to segregate a particular fuse on the circuit for safe repair or maintenance
  • Breaks circuit upstream and downstream enabling the switch to handle higher voltages and provide a longer switch life
  • Saves space and provides design flexibility
  • Offer adaptability to system design. In addition, no tools are required for the frontal direct handle providing easy and quick installation
  • Cannot be opened in the "ON" position for extra protection and provides visibility to fuses--without opening module--for added convenience
  • A padlock can be used to secure the device in the off position and ensure equipment remains inoperable during maintenance
  • Offer switch installation options to adapt to system design
  • Permits control circuit auxiliary testing without switching the main contacts on for added safety

LM31003NJ Applications

Highlights Section

  • Industrial: service switchboards, distribution panels, control panels/motor control centers, compressors, drives, voltage stabilizers, UPS systems
  • HVAC/R: air handling units, rooftop systems, compressors, chillers, refrigeration racks
  • Mining: conveyor systems, main substations
  • Renewable Energy: auxiliary services transformers

LM31003NJ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LM31003NJCLASS J DISC SWITCH 100A 3P+N

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.