background-waves

9500-04

Product Status| Obsoletei

9500-04

ROT SW 2 POS LEVER 10A/12VDC SLD | Series: 95 Standard Body
info

This product is not recommended for new designs

Littelfuse Ignition Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 95 Standard Body Series offers a variety of actuators and circuities. From interior lighting to vehicle accessories, these products can support the control of applications beyond ignition circuits.

PropertyValue
Details
Universal Rotary and Start Switch
Number of Positions
2
Positions
Off - On without Spring Return or Anti-Restart
Actuator
Lever
Input Terminals
2 Screw
Housing
O-Ring in Stem
Ignition-Proof
SAE J259

9500-04 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
9500-04ROT SW 2 POS LEVER 10A/12VDC SLD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.