background-waves

95607-01

Product Status| Activei

95607-01

ROT SW IGN/AUX 2POS SLD | Series: 95 Standard Body
info

Littelfuse Ignition Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 95 Standard Body Series offers a variety of actuators and circuities. From interior lighting to vehicle accessories, these products can support the control of applications beyond ignition circuits.

PropertyValue
Details
Heavy Duty Ignition and Start Switch, Heavy Duty Ignition
Number of Positions
2
Positions
Off - On without Spring Return or Anti-Restart
Actuator
Operate by 8394 Key
Input Terminals
6 Blades
Housing
O-Ring in Stem
Ignition-Proof
SAE J259
  • Key removable in “Off” Position Only (where applicable)
  • Ignition Proof to SAE J259
  • Designed to enable universal start applications

95607-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
95607-01ROT SW IGN/AUX 2POS SLD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.