background-waves

9577-35

Product Status| Obsoletei

9577-35

ROT SW IGN 2POS KEYED 10A/12VDC | Series: 95 Standard Body
info

This product is not recommended for new designs

Littelfuse Ignition Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 95 Standard Body Series offers a variety of actuators and circuities. From interior lighting to vehicle accessories, these products can support the control of applications beyond ignition circuits.

PropertyValue
Details
Ignition and Start Switch, Ignition
Number of Positions
2
Positions
Off - On without Spring Return or Anti-Restart
Actuator
Bitted CH-501 Key
Input Terminals
2 Blades
Ignition-Proof
SAE J259 – UL1054

9577-35 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
9577-35ROT SW IGN 2POS KEYED 10A/12VDC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.