background-waves

M-288

Product Status| Activei

M-288

SW DISCONNECT | Series: 95 Standard Body
info

Littelfuse Ignition Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 95 Standard Body Series offers a variety of actuators and circuities. From interior lighting to vehicle accessories, these products can support the control of applications beyond ignition circuits.

PropertyValue
Maximum DC Voltage (V)
14
Number of Positions
2
Actuator
Lever
Input Terminals
2 Brass Screw
Housing
Plated Steel
Current Rating Max in Amps
50
Ignition-Proof
No
  • Key removable in “Off” Position Only (where applicable)
  • Ignition Proof to SAE J259
  • Designed to enable universal start applications

M-288 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-288SW DISCONNECT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.