background-waves

956-5307-BX

Product Status| Obsoletei

956-5307-BX

ROT SW IGN/ST 3POS HEN.COL KEY 10A/12VDC | Series: 956 Heavy Duty
info

This product is not recommended for new designs

Littelfuse Ignition Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.

The 956 Heavy Duty Series is our most robust series of Ignition Switches, providing reliable circuit control for vehicle ignition.

PropertyValue
Number of Positions
3
Positions
Off - Ign - Start with Spring Return to Ign and No Anti-Restart
Actuator
Hencol Key
Input Terminals
3 screw
Housing
O-Ring in Stem

956-5307-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
956-5307-BXROT SW IGN/ST 3POS HEN.COL KEY 10A/12VDC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.