background-waves

Series: LQ05022QCS4

5 V, 2 A Ultra Low Consumption Load switch with Slew Rate Control.
Product Status| Activei
info

The LQ05022QCS4 is an ultra-efficiency, 2 A rated, load switch with integrated slew rate control. The best in class efficiency makes it an ideal chose for use in IoT, mobile, and wearable electronics.

The LQ05022QCS4 supports the lowest quiescent current (IQ) and shutdown current (ISD) in the industry. Low IQ and ISD solutions help designers to reduce parasitic leakage current, improve system efficiency, and increase battery lifetime.

The LQ05022QCS4 integrated slew rate control can also enhance system reliability by mitigating bus voltage swings during switching events. Where uncontrolled switches can generate high inrush currents that result in voltage droop and/or bus reset events, the slew rate control specifically limits inrush currents during turn-on to minimize voltage droop.

The LQ05022QCS4 load switch device support an industry leading wide input voltage range and helps to improve operating life and system robustness. Furthermore, one device can be used in multiple voltage rail applications which helps to simplify inventory management and reduce operating cost.

The LQ05022QCS4 load switch device is small utilizing a chip scale package with 4 bumps in a 0.97 mm x 0.97 mm x 0.55 mm die size and a 0.5 mm bump pitch.

  • Ultra-low IQ: 7 nA Typ @ 5.5 VIN
  • Ultra-low ISD: 28 nA Typ @ 5.5 VIN
  • Low RON = 31 mΩ Typ @ 5.5 VIN
  • IOUT max = 2.0 A
  • Wide input range: 1.1 V to 5.5 V, 6 Vabs max
  • Controlled rise time: 335 μs at 3.3 VIN
  • Internal EN pull-down resistor
  • Integrated output discharge switch
  • Ultra-small: 4 bumps in a 0.97 mm x 0.97 mm x 0.55 mm WLCSP

LQ05022QCS4 Parts

FiltersFilters

LQ05022QCS4 Applications

Highlights Section

  • Mobile devices
  • Data storage, SSD
  • IoT devices
  • Wearables
  • Low power subsystems

Series: LQ05022QCS4 Resources

See the Capabilities of Littelfuse Load Switch ICs CN

Learn how makers of portable electronics and wearables can use these subminiature eFuses to reduce parasitic leakage current and prolong battery life (with Chinese subtitles).

See the Capabilities of Littelfuse Load Switch ICs

Learn how makers of portable electronics and wearables can use these subminiature eFuses to reduce parasitic leakage current and prolong battery life.

See the Capabilities of Littelfuse Load Switch ICs JP

Learn how makers of portable electronics and wearables can use these subminiature eFuses to reduce parasitic leakage current and prolong battery life (with Japanese subtitles).