background-waves

08080800

Product Status| Activei

08080800

Igc-Marine Manual 24V ( On/Off ) | Series: 08080700
info

Ideal for marine and automotive electrical system protection, the 08080700 Series 24V 300A Panel-Mount Rotary Battery Disconnect Switch features a removable cover and pre-cut sides to allow cable exit in the desired position.

The 300A disconnect switch also features silver-plated copper M10 contacts and is protected against dust and debris as well as water splashes to IP54 standards.

This model of the battery disconnect switch (08080800) has single-pole, single-throw (SPST) circuitry and a removable key.

PropertyValue
Current Rating (Continuous) in Amps
300
Current Rating (inrush) in Amps
1000
Voltage Rating (V)
12
Hardware
1000
Intermittent Time
IP54
Mounting Method
12
  • SPST circuitry enables use as a manual battery isolator switch
  • Removable key makes the battery cutoff switch easy to operate and allows you to set up a system where only authorized personnel can operate the switch

08080800 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
08080800Igc-Marine Manual 24V ( On/Off )

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.