2484-BP - 2484 Series

Series: 2484
Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

2484 Series Battery Disconnect Switches are 36V Single Pole, Single Throw (SPST) manual disconnect switches that can be used to disconnect the battery from the vehicle electrical system. Disconnecting the battery from the electrical system prevents potential thermal events and ensures system shut down during maintenance or emergency. Battery disconnect switches also prevent parasitic loads from draining the battery during inactivity.

Features and Benefits

  • Rugged steel case
  • Silver plated contacts for high conductivity and low contact resistance
  • Removable Hencol key for security
  • Anti-rotation locator pin option enables ease of mounting
  • O-ring and gasket sealing options
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 40
Current Rating (Inrush) in Amps 250
Voltage Rating (Max) 6
Circuitry SPST
Actuator Diecast Lever
Contact Material Copper
Housing Plated Steel
Mounting stem Brass 3/4 - 16 thread 23/32 long fits panel through 3/16 thick
To request product environmental information, please complete the Product Environmental Information Request Form.