background-waves

75904-07

Product Status| Activei

75904-07

SW MASTER DISCONNECTHENCOL 13 | Series: 75900 Double Pole
info

The 75900 Double Pole Series 36 V High-Amp DPST Master Battery Disconnect Switch is designed to handle two loads. This allows you to control two systems, such as the battery and the alternator or generator field circuit.

This master disconnect switch (75904-07) features a heavy-duty, plated-steel housing, a sealed IP67 design, and a chrome-plated lever, which make it ideal for use in commercial vehicles. The two large 3/8"-24 studs are rated for a continuous current of 175 A and an intermittent current of 1000 A for 15 seconds ON and 5 minutes OFF. Two small #10-32 studs are rated for 20 A continuous current.

PropertyValue
Current Rating (Continuous) in Amps
175
Current Rating (inrush) in Amps
1000
Maximum DC Voltage (V)
36
Circuitry
DPST
Actuator
Chrome Lever
Contacts
Silver Plated Copper
Housing
Plated Steel
Mounting Stem
Brass 3/4 - 16
Temperature Maximum (°C)
85
  • 175 A continuous current rating on large 3/8"-24 studs and 20 A rating on small #10-32 studs
  • Large studs are rated for an intermittent current of 1000 A at 15 seconds ON, 5 minutes OFF
  • Sealed to an IP67 rating and designed to meet SAE J1455 Section 4.3.3 standards
  • Silver contacts
  • Chrome-plated lever actuator
  • Indexing and alignment pin
  • CE logo

75904-07 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
75904-07SW MASTER DISCONNECTHENCOL 13

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.