75908-02 - 75908 Single Pole Series

75908
Roll Over to Zoom

Disconnects battery circuit only.
Mounting stem: 3/4" -16 thread.
Fits panels up to 1/4" (6.4mm) thick.
Sealing: sealed between shaft and mounting stem; case and terminal insulator.

Attributes

Voltage: 6-36V DC
Electrical Ratings:
2000A Intermittent (30 sec On, 3 min Off)
300A Continuous
Number of Positions: 2
Positions:

Off-On

Circuitry: Single-Pole
Terminals: Two 1/2"-20 Copper Studs
Case: Plated Steel
Actuator: Lever
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 300
Voltage Rating (Max) 36
Circuitry SPST
Actuator Chrome Lever
Contact Material Copper
Housing Plated Steel
To request product environmental information, please complete the Product Environmental Information Request Form.