75920-05-BX - 75920 Series Master Battery Disconnect Switches Series

Series: 75920
Questions? Contact Littelfuse Support
Roll Over to Zoom

The 75920 Series Battery Disconnect Switches are high amp capacity. IP67 sealed. heavy-duty products that provide reliable emergency power cut-off. The switches are designed to be used up to 400A with single 4/0 cable at 12V DC or 200 A in 36 Vdc applications. which allows you to apply the switch in a variety of vehicles. Applications include vehicle electrical systems such as heavy truck. off-road. construction. emergency vehicles. material handling. refuse collection. mining. agricultural or marine.

Features & Benefits

  • High amperage capacity: 400A with single 4/0 cable at 12V DC.
  • Can be used in high side or low side applications.
  • Waterproof and dustproof to IP67. Which means the switch can be mounted in exposed locations.
  • Composite engineered polymer housing will not rust or corrode. Tested per SAE 1455 for salt. calcium chloride & magnesium chloride.
  • Large red knob is easy to operate with gloved hands; 90º switch travel makes it easy to identify the switch position.
  • Built-in lockout satisfies OSHA requirements for an energy isolation device.
  • Attractive styling suitable for in cab mounting close to driver.
  • Large divider on base prevents accidental shorting of high energy cables.
  • Fits standard Master Disconnect mounting pattern

75920 360 view

 

Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 400
Current Rating (Inrush) in Amps 3000
Voltage Rating (Max) 36
Circuitry SPST
Ingress Protection IP68
Actuator Red Knob
Contact Material Copper
Housing Engineering Thermoplastic
Mounting stem 3/4 - 16 Zinc Diecast

pdf icon 75920 Battery Disconnect Switches Datasheet

75920 Battery Disconnect Switches Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.