Intermittent Duty Single Pole Series - Intermittent Duty Single Pole Switches

Intermittent Duty Single Pole
Roll Over to Zoom

The Intermittent Duty Single Pole Series Battery Disconnect Switches shown are 1000A, 24V Single Pole, Single Throw (SPST) manual disconnect switches that can be used to disconnect the battery from the vehicle electrical system. The shown switches have a 1000A intermittent current rating for 1000 cycles of 30 sec, 5 min off. Disconnecting the battery from the electrical system prevents potential thermal events and ensures system shut down during maintenance or emergency. Battery disconnect switches also prevent parasitic loads from draining the battery during inactivity.

Features and Benefits

  • Rugged steel case
  • Sealed between shaft and mounting stem; case and terminal insulator
  • Anti-rotation locator pin enables ease of mounting
  • Compact design

Access specifications, certifications, check availability and order parts below

Catalog #PackagingDescriptionDetailsRatingTerminalsActuatorCaseVoltage Rating MaxInrush rating (2 seconds)Terminal sizeContact MaterialsSample CapableCompare
24025-03BulkBattery Disconnect Switch 1000A 24V SPSTSingle Pole - Two Positions: Off-On6-24 Vdc; 1000A intermittent for 1000 cycles of 30 sec 5 min offtwo 3/8 copper studsLeverPlated Steel24V1000A3/8/2024CopperNo
24025-04BulkBattery Disconnect Switch 1000A 24V SPSTSingle Pole - Two Positions: Off-On6-24 Vdc; 1000A intermittent for 1000 cycles of 30 sec 5 min offtwo 3/8 copper studsLeverPlated Steel24V1000A3/8/2024CopperNo
To request product environmental information, please complete the Product Environmental Information Request Form.