background-waves

M-290-07

Product Status| Activei

M-290-07

SW ROT MAST_DISC 2POS LEVER | Series: M-290
info

Ideal for boats, commercial marine vehicles, buses, heavy trucks, and emergency vehicles, the M-290 Series 36V DPST Marine-Grade Manual Master Battery Disconnect Switch features a compact design with a marine-grade, brass case and lever actuator.

The marine battery disconnect switch has double-pole, single-throw (DPST), normally open (NO) circuitry, which reliably disconnects a battery from a vehicle electrical system.

This model of the battery cutoff switch (M-290-07) features a continuous current rating of 175A on its large studs. This version also features an O-ring seal in the bushing, a gasket seal between the case and terminal insulator, and silver-plated contacts.

PropertyValue
Current Rating (Continuous) in Amps
175
Voltage Rating (V)
36
Circuitry
DPST
Actuator
Chrome Lever
Contacts
Silver
Housing
Brass
Mounting Stem
Brass 3/4 - 16
  • Continuous current rating of 175A on the large studs and 20A on the small studs
  • Intermittent current rating of 1000A at 6-36V dc for 15 seconds on, 5 minutes off
  • Silver-plated contacts for high conductivity and low contact resistance
  • O-ring seal in the bushing
  • Gasket seal between the case and terminal insulator

M-290-07 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-290-07SW ROT MAST_DISC 2POS LEVER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.