880302 - TR Series

Series: TR
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
 

TR Series dual pole 500A Master Disconnect Switch cuts all battery power from vehicle electrical systems with applications needing switching of two circuits. or both positive and negative.

Ingress protection to IP67 and IP69K means that the switch can be mounted in exposed locations on the vehicle. Drop-in replacement for competitive Master Disconnect Switches. with higher vibration and shock capabilities. 500A continuous current rating for each of the two circuits (using 2 x 4/0 input and 2 x 4/0 output cables). Can be used to switch two vehicle voltage circuits simultaneously (24V and 12V). Disconnect a battery or multiple batteries. in either the positive or the negative line. Direct lockout/tagout capability in On or Off position. with padlock or hasp.

Specifications

  • Max operating voltage: 48V DC
  • Max continuous current: 500A per circuit. with 2 x 4/0 input and 2 x 4/0 output cables
    350A per circuit. with 1 x 4/0 input and 1 x 4/0 output cables
  • Cranking rating (30sec): 2250A per circuit. with 2 x 4/0 input and 2 x 4/0 output cables
    1750A per circuit. with 1 x 4/0 input and 1 x 4/0 output cables
  • Inrush rating (1 sec): 3000A per circuit with 2 x 4/0 + 1 x 2 AWG
  • Terminal stud size: M12 x 25mm.
  • Temperature range: -50° to 85°C. DC-Rated to 105°C
  • Humidity: 0 - 95% RH
  • Shock: 30 G
  • Vibration: 8 G
  • Ingress rating: IP67 & IP69K
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 500
Voltage Rating (Max) 48
Circuitry DPST
Ingress Protection IP67, IP69K
Actuator Black Knob
Contact Material Silver Plated Copper
Housing Engineering Thermoplastic
Agency Approval - Vibration 8 G
To request product environmental information, please complete the Product Environmental Information Request Form.