Door Push-Button Switches Series - Door Push-Button Momentary Switches with or without Faceplates

9002
Roll Over to Zoom
9002 9001 9003 9050 01
9055 9055 02 9087 9118

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.
The Door Push Button Switches provide momentary circuit control commonly used for aperture lighting. These products are designed around control of one or multiple circuits.

Access specifications, certifications, check availability and order parts below

Catalog #PackagingDescriptionCircuitryTerminalsSealingDetailsCompare
9001Door momentary switch2 ScrewNoneOff When Plunger Depressed Spring Return to On
9003Door momentary switch2 ScrewNoneOff When Plunger Depressed Spring Return to On
9050-01Door momentary switch1 ScrewNoneSelf-grounding; same as 9001 except it includes one screw terminal
9055Door momentary switch2 ScrewNoneOff When Plunger Depressed Spring Return to On
9055-02Door momentary switch2 ScrewNoneSame as 9055 except it includes one hexnut and one pal nut
9055-08BulkDoor Momentary SwitchSPSTTwo BladeNoneWithout knob
9075Door switch with normally closed contactsSPST2 Female Bullet
9087Door momentary switch2 ScrewNoneOff When Plunger Depressed Spring Return to On
91050BulkDoor Momentary SwitchTPTTEight BladeNoneFor school bus door operation. Please see description.
91050-BXBoxPlunger Momentary SwitchTPTTEight BladeNone91050 in Box Packaging
9118Door momentary switch4 ScrewNoneOff When Plunger Depressed Spring Return to On
9118-04Door momentary switch4 ScrewNoneSame as 9118 except it includes two hexnuts and one lockwasher. Has 7/8in (22.22mm) long mounting stem.
91800Door momentary switch2 ScrewNoneWith Manual Override
91801Door momentary switch4 BladeNoneOff When Plunger Depressed Spring Return to On
91811Door momentary switch4 ScrewNoneFor use in school bus 8 light warning systems
9264Door momentary switch2 ScrewNoneOff When Plunger Depressed Spring Return to On
9269BulkDoor Momentary SwitchSPSTTwo BladeNoneOn When Plunger Depressed Spring Return to Off; Same as 9002 except it has two blade terminals and mounting holes 1 1/2in (38.1 mm) on centers
9269-BXBoxPlunger Safety SwitchSPSTTwo BladeNone9269 in Box Packaging
9270Door momentary switch2 BladeNoneSimilar to 9001 except with two blade terminals