9055-08 - Door Push-Button Switches Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting. body. and actuator features are designed for ease-of-use and extended product lifecycle.
The Door Push Button Switches provide momentary circuit control commonly used for aperture lighting. These products are designed around control of one or multiple circuits.

Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 20
Voltage Rating (Max) 12
Circuitry SPST
Normal Position Normally Closed
Positions 2
Actuator Button
Actuator Details Steel
Input Terminals Two Blade
Housing Plated Steel

pdficon 9055-08 2D Prints

9055-08 2D Prints

pdficon Door Push Button Switches Datasheet

Door Push Button Switches Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog

To request product environmental information, please complete the Product Environmental Information Request Form.