background-waves

00720000

Product Status| Obsoletei

00720000

Plunger Switch 2-Way Din - N.O. - | Series: 5V DIN Plunger Switches
info

The mechanical switches signal many different situations that may occur on commercial vehicles: power takeoff signal light, Idle and reverse gear signal light, Inserted fifth gear signal light, etc. Available are versions with contacts normally open and contacts normally closed, DIN 72585-1 and DIN 72585-2, 4-pole connector.

  • Some models can work even with tension at 5V
  • DIN 72585-1 and DIN 72585-2 connector
  • Silver-plated or Gold-plated contacts
  • The superseal connector is protected with a plastic cap to prevent dirt intrusion before mounting
  • Plunger switches have a standard working temperature between -25°C and +80° C. Extended working temperature allows performance between -40°C and *100°C, but 100% guaranteed functionality resumes in the -25°C and +80° C range.
PropertyValue
Maximum DC Voltage (V)
5
Circuitry
Normally Open
Input Terminals
27 Hex
Connector
DIN 72585-1
Housing
Steel
Contacts
Gold

00720000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
00720000Plunger Switch 2-Way Din - N.O. -

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.