00720200 - 5V DIN Plunger Switches Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The mechanical switches signal many different situations that may occur on commercial vehiches: power takeoff signal light, Idle and reverse gear signal light, Inserted fifth gear signal light, etc. Available are versions with contacts normally open and contacts normally closed, DIN 72585-1 and DIN 72585-2, 4-pole connector.

  • Some models can work even with tension at 5V
  • DIN 72585-1 and DIN 72585-2 connector
  • Silver-plated or Gold-plated contacts
  • The superseal connector is protected with a plastic cap to prevent dirt intrusion before mounting
  • Plunger switches have a standard working temperature between -25°C and +80° C. Extended working temperature allows performance between -40°C and *100°C, but 100% guaranteed functionality resumes in the -25°C and +80° C range.
Property (Mouseover for details) Value
Voltage Rating (Max) 5
Circuitry Normally Closed
Input Terminals 27 Hex
Connector DIN 72585-1
Housing Steel
Contact Material 2_Silver_2_Gold
To request product environmental information, please complete the Product Environmental Information Request Form.