background-waves

Push Button Switches

Our push-button and momentary switch portfolio delivers reliable control solutions for electronics, industrial, automotive, and commercial vehicle applications. The C&K® push button lineup includes miniature, subminiature, and ultra-miniature designs for PCB, surface-mount, and panel-mount installations. Available in momentary or latching versions, these switches support SPST, SPDT, DPST, and DPDT circuit configurations. Options include illuminated, sealed, and low-profile designs with snap-in, threaded, or surface-mount mounting styles. A wide selection of actuator shapes, styles, and colors supports both functional and visual design requirements. Momentary switches are designed to remain on only while actuated and are also commonly used in automotive and commercial vehicle systems. The automotive lineup includes light-duty and heavy-duty options optimized for 12 V and 24 V systems, with continuous current ratings ranging from 5 A to 35 A. Available configurations include normally open contacts for normally off operation and corrosion-resistant contacts for reliable performance in harsh environments.
  • Miniature, subminiature, and ultra-miniature C&K push button designs
  • Light-duty and heavy-duty options optimized for 12 V and 24 V systems
  • Momentary and latching operation options
  • SPST, SPDT, DPST, and DPDT circuit configurations
  • Sealed, illuminated, and corrosion-resistant options available

Push Button Switches Parts

FiltersFilters

Push Button Switches Applications

Highlights Section

  • General industrial & electrical equipment
  • Building solutions
  • Data center and communications solutions
  • Consumer electronics solutions
  • Aviation, defense, and space solutions
  • Transportation

Push Button Switches Resources

Push Button Switches Featured Products