background-waves

8221SD9AGE

Product Status| Activei

8221SD9AGE

SWITCH 8221SD9AGE | Series: 8020
info

The 8020 series of snap-acting momentary pushbutton switches are used in telecommunications equipment and computer peripherals because of their positive tactile feel and wide variety of termination options. The 8020 switches are also epoxy terminal seal-compatible with bottom wash cleaning.

PropertyValue
Circuitry
DPDT
Activation Type
Momentary action
Switch Function
On-None-Mom
Electrical Life Cycles
60000
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Mounting Method
Left/Right
Electrical Rating - Activated - Voltage AC
Max 120 volt
Terminals Plating
Gold
Terminals Complementary Information
Copper alloy, with gold plate over nickel plate
Terminals Type
Thru Hole
Illumination
Not applicable
Seal
Epoxy
Rating - Maximum Current
1 A
Activation Orientation
Side actuated
Contact Plating
Gold over silver
Washing Process - Compatibility
Yes
  • Epoxy terminal seal compatible with bottom wash cleaning
  • RoHS compliant models available
  • Positive tactile feel
  • Multi-positions available
  • Wide variety of termination options

8221SD9AGE Applications

Highlights Section

  • Instrumentation
  • Computer peripherals
  • Telecommunications equipment

8221SD9AGE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
8221SD9AGESWITCH 8221SD9AGE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.