background-waves

8325J81ZBE62

Product Status| Activei

8325J81ZBE62

SWITCH 8325J81ZBE62 | Series: 8020
info

The 8020 series of snap-acting momentary pushbutton switches are used in telecommunications equipment and computer peripherals because of their positive tactile feel and wide variety of termination options. The 8020 switches are also epoxy terminal seal-compatible with bottom wash cleaning.

PropertyValue
Circuitry
3PDT
Activation Type
Momentary action
Switch Function
On-None-Mom
Electrical Life Cycles
60000
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Mounting Method
Snap-In
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Terminals Plating
Gold
Terminals Complementary Information
Copper alloy, with gold plate over nickel plate
Terminals Type
Solder Lugs
Illumination
Not applicable
Seal
Epoxy
Rating - Maximum Current
50 mA
Activation Orientation
Side actuated
Contact Plating
Gold
Washing Process - Compatibility
Yes
  • Epoxy terminal seal compatible with bottom wash cleaning
  • RoHS compliant models available
  • Positive tactile feel
  • Multi-positions available
  • Wide variety of termination options

8325J81ZBE62 Applications

Highlights Section

  • Instrumentation
  • Computer peripherals
  • Telecommunications equipment

8325J81ZBE62 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
8325J81ZBE62SWITCH 8325J81ZBE62

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.