background-waves

8168S2H9V3QE3

Product Status| Activei

8168S2H9V3QE3

SWITCH 8168S2H9V3QE3 | Series: 8060
info

Leading telecommunications and networking equipment designers turn to 8060 series alternate action and momentary pushbutton switches for their high-performance and long life. 8060 switches are available with LEDs and are epoxy terminal sealed, compatible with bottom wash cleaning.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Switch Function
On-On-Mom
Rating - Maximum Current
6 A
Mounting Method
Nut
Seal
Epoxy
Illumination
Not applicable
Terminals Plating
Silver
Terminals Complementary Information
0.460inch high, V-bracket
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 120 Volt
Contact Plating
Silver
Actuator
Round, Button. Red
Terminals Type
V-Bracket
  • Available with LED
  • Epoxy terminal seal compatible with bottom wash cleaning
  • RoHS compliant models available
  • Long life contact design
  • Long travel

8168S2H9V3QE3 Applications

Highlights Section

  • Instrumentation
  • Computers and peripherals
  • Telecommunications and networking equipment

8168S2H9V3QE3 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
8168S2H9V3QE3SWITCH 8168S2H9V3QE3

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.