background-waves

8168SH9V4BE1

Product Status| Activei

8168SH9V4BE1

SWITCH 8168SH9V4BE1 | Series: 8060
info

Leading telecommunications and networking equipment designers turn to 8060 series alternate action and momentary pushbutton switches for their high-performance and long life. 8060 switches are available with LEDs and are epoxy terminal sealed, compatible with bottom wash cleaning.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Switch Function
On-On-Mom
Rating - Maximum Current
3 A
Electrical Life Cycles
50000
Mounting Method
Nut
Seal
Epoxy
Illumination
Not applicable
Terminals Plating
Gold
Terminals Complementary Information
0.630inch high, V-bracket
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Contact Plating
Gold
Actuator
Round, Button. White
Terminals Type
V-Bracket
Washing Process - Compatibility
Yes
  • Available with LED
  • Epoxy terminal seal compatible with bottom wash cleaning
  • RoHS compliant models available
  • Long life contact design
  • Long travel

8168SH9V4BE1 Applications

Highlights Section

  • Instrumentation
  • Computers and peripherals
  • Telecommunications and networking equipment

8168SH9V4BE1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
8168SH9V4BE1SWITCH 8168SH9V4BE1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.