background-waves

8531MAVBE2

Product Status| Activei

8531MAVBE2

SWITCH 8531MAVBE2 | Series: 8500
info

For those designers that need a reliable pushbutton switch for their networking, computing, telecommunications or detection products, the 8500 series of subminiature pushbutton switches are the perfect fit. Designed for ratings up to 3A, the 8500 switches have a reliable contact design and are available in pre-travel or over-travel models.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Switch Function
Off-None-Mom
Rating - Maximum Current
3A
Seal
Epoxy
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Contact Plating
Gold
Actuator
Round Plunger. 0.150inch high Plunger Black
Terminals Type
Thru Hole
Mechanical Life Cycles
250000
Illumination
Not applicable
Operating Force
Nominal 2.16 N Nominal 7.7 oz
Activation Orientation
Top actuated
  • Pre-travel or over-travel models available
  • Ratings up to 3 AMPS
  • Reliable contact design
  • RoHS compliant

8531MAVBE2 Applications

Highlights Section

  • Detection
  • Computers and peripherals
  • Telecommunications and networking equipment

8531MAVBE2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
8531MAVBE2SWITCH 8531MAVBE2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.