background-waves

8531SCGE3

Product Status| Activei

8531SCGE3

SWITCH 8531SCGE3 | Series: 8500
info

For those designers that need a reliable pushbutton switch for their networking, computing, telecommunications or detection products, the 8500 series of subminiature pushbutton switches are the perfect fit. Designed for ratings up to 3A, the 8500 switches have a reliable contact design and are available in pre-travel or over-travel models.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Switch Function
Off-None-Mom
Rating - Maximum Current
3A
Operating Force
Nominal 2.16 N Nominal 7.7 oz
Mechanical Life Cycles
250000
Seal
Epoxy
Illumination
Not applicable
Terminals Plating
Gold over silver
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 120 Volt
Contact Plating
Gold
Actuator
Round Plunger. 0.210inch high Plunger Red
Activation Orientation
Top actuated
Terminals Type
Thru Hole
  • Pre-travel or over-travel models available
  • Ratings up to 3 AMPS
  • Reliable contact design
  • RoHS compliant

8531SCGE3 Applications

Highlights Section

  • Detection
  • Computers and peripherals
  • Telecommunications and networking equipment

8531SCGE3 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
8531SCGE3SWITCH 8531SCGE3

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.