background-waves

8533SZQE2

Product Status| Activei

8533SZQE2

SWITCH 8533SZQE2 | Series: 8500
info

For those designers that need a reliable pushbutton switch for their networking, computing, telecommunications or detection products, the 8500 series of subminiature pushbutton switches are the perfect fit. Designed for ratings up to 3A, the 8500 switches have a reliable contact design and are available in pre-travel or over-travel models.

PropertyValue
Circuitry
SPST NC
Activation Type
Momentary action
Switch Function
On-None-Mom
Rating - Maximum Current
3A
Seal
Epoxy
Terminals Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 120 Volt
Contact Plating
Silver
Actuator
Round Plunger. 0.210inch high Plunger Black
Terminals Type
Solder Lugs
Mechanical Life Cycles
250000
Illumination
Not applicable
Operating Force
Nominal 4.47 N Nominal 11.5 oz
Activation Orientation
Top actuated
  • Pre-travel or over-travel models available
  • Ratings up to 3 AMPS
  • Reliable contact design
  • RoHS compliant

8533SZQE2 Applications

Highlights Section

  • Detection
  • Computers and peripherals
  • Telecommunications and networking equipment

8533SZQE2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
8533SZQE2SWITCH 8533SZQE2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.