background-waves

8632CQD2

Product Status| Activei

8632CQD2

SWITCH 8632CQD2 | Series: 8600
info

The 8600 series microminiature pushbutton switches are the perfect size for applications where space is limited. Commonly used in the networking, detection and telecommunications industry, the 8600 switches are available in closed models with optional overtravel.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Switch Function
Mom.-Off-Mom
Rating - Maximum Current
500 mA
Operating Force
Nominal 1.77 N
Mounting Method
Nut
Seal
Epoxy
Illumination
Not applicable
Terminals Plating
Silver
Contact Plating
Silver
Actuator
Round Plunger, black
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 120 Volt
Terminals Type
Thru Hole
  • Available with overtravel
  • RoHS compliant
  • Normally closed models available
  • Microminiature size ideal for applications where space is limited

8632CQD2 Applications

Highlights Section

  • Telecommunications and networking equipment
  • Computers and peripherals
  • Detection

8632CQD2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
8632CQD2SWITCH 8632CQD2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.