background-waves

8633ZGE2

Product Status| Activei

8633ZGE2

SWITCH 8633ZGE2 | Series: 8600
info

The 8600 series microminiature pushbutton switches are the perfect size for applications where space is limited. Commonly used in the networking, detection and telecommunications industry, the 8600 switches are available in closed models with optional overtravel.

PropertyValue
Circuitry
SPST NC
Activation Type
Momentary action
Switch Function
Mom-On-Mom
Rating - Maximum Current
250 mA
Operating Force
Nominal 1.4 N
Mounting Method
Nut
Seal
No
Illumination
Not applicable
Terminals Plating
Gold
Electrical Rating - Released - Voltage
Max 20 Volt
Contact Plating
Gold over silver
Actuator
Round Plunger, black
Terminals Type
Solder Lugs
  • Available with overtravel
  • RoHS compliant
  • Normally closed models available
  • Microminiature size ideal for applications where space is limited

8633ZGE2 Applications

Highlights Section

  • Telecommunications and networking equipment
  • Computers and peripherals
  • Detection

8633ZGE2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
8633ZGE2SWITCH 8633ZGE2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.