background-waves

8731SHZBE

Product Status| Activei

8731SHZBE

SWITCH 8731SHZBE | Series: 8700
info

Designers in the medical test equipment and telecommunications industries turn to the 8700 series of overtravel pushbutton switches when engineering their latest product applications. With a long electrical lifecycle of 100k cycles, a heavy-duty brass plunger and extended pre-travel or overtravel options, the 8700 series give designers the highly-responsive, long-lasting switches they need to succeed.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Switch Function
Off-None-Mom
Rating - Maximum Current
50 mA
Operating Force
Nominal 1.31 N
Electrical Life Cycles
100000
Seal
Epoxy
Illumination
Not applicable
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Contact Plating
Gold
Actuator
Round, Plunger 0.390inch high
Terminals Type
Solder Lugs
  • Extended pre-travel or over-travel
  • Heavy-duty brass plunger
  • Long electrical life — 100K cycles
  • RoHS compliant

8731SHZBE Applications

Highlights Section

  • Telecommunications
  • High-end Instrumentation
  • Medical & test equipment
  • Detection

8731SHZBE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
8731SHZBESWITCH 8731SHZBE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.