background-waves

AP2E701TZBE

Product Status| Activei

AP2E701TZBE

SWITCH AP2E701TZBE | Series: AP
info

AP series industrial pushbutton switches are found in industrial applications, because of their ability to withstand harsh environments. AP switches are IP67 sealed and come with optional illumination and multiple colored caps, ensuring they can match any design or style.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Switch Function
Off-Mom.
Rating - Maximum Current
200 mA
Electrical Travel
Min 1.3 mm / Nominal 1.55 mm / Max 1.8 mm
Mechanical Life Cycles
1000000
Electrical Life Cycles
500000
Seal
Epoxy
Ingress Protection
IP 67
Light - Typical Forward Voltage
3.5
Terminals Plating
Gold over silver
Electrical Rating - Activated - Voltage DC
Max 50 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Contact Plating
Gold
Terminals Type
Solder Lugs
Illumination
Yes
Light - Color
Super White
Operating Force
Nominal 2 N
  • IP67 sealed
  • Illumination / non-illumination
  • Multiple colored caps
  • Threaded or snap-in mounting
  • Caps available separately
  • RoHS compliant
  • 1,000,000 life cycle

AP2E701TZBE Applications

Highlights Section

  • Harsh environments
  • Off-Road
  • Industrial
  • Medical
  • Transportation
  • Joystick control modules
  • Gaming
  • Military

AP2E701TZBE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AP2E701TZBESWITCH AP2E701TZBE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.