background-waves

APB2E01TWBE002

Product Status| Activei

APB2E01TWBE002

SWITCH APB2E01TWBE002 | Series: APB
info

APB backlit pushbutton switches can be applied to a variety of different industries, from medical to industrial to transportation. With a long lifecycle and IP67 protection from the toughest environmental conditions, the APB series are available in threaded or snap-in mounting versions.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Maximum Current
400 mA
Operating Force
Nominal 2 N
Electrical Travel
Nominal 1.55mm
Electrical Life Cycles
1000000
Seal
Epoxy
Ingress Protection
IP 67
Illumination
Yes
Light - Color
Super White
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 24 Volt
Electrical Rating - Activated - Voltage AC
Max 32 Volt
Contact Plating
Gold
Terminals Type
Wires
  • IP67 sealed
  • Illumination
  • Threaded or snap-in mounting
  • RoHS compliant
  • 1,000,000 life cycle

APB2E01TWBE002 Applications

Highlights Section

  • Harsh environments
  • Off-Road
  • Industrial
  • Medical
  • Transportation
  • Joystick control modules
  • Gaming
  • Military

APB2E01TWBE002 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
APB2E01TWBE002SWITCH APB2E01TWBE002

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.