background-waves

Series: APL

APL lock pushbutton switches
Product Status| Activei
info

APL lock pushbutton switches can be applied to a variety of different industries, from medical to industrial to transportation, especially for safety and reliability requirements. With a long lifecycle and IP67 protection from the toughest environmental conditions, the APL switches can simplify the control design while ensuring safety through mechanical locking. It can also help reduce power consumption.

  • IP67 sealed
  • Operating Temperature: -30°C to +85°C
  • Actuation force: 2~5 N
  • Total travel: 2.5 mm - Latching position: 1.7 mm
  • 1,000,000 life cycle

APL Parts

FiltersFilters

APL Applications

Highlights Section

  • Off-road
  • Industrial
  • Medical Panels
  • Harsh Environments
  • Transportation

Series: APL Resources