background-waves

APL35S200TZGE

Product Status| Activei

APL35S200TZGE

APL35S200TZGE | Series: APL
info

APL lock pushbutton switches can be applied to a variety of different industries, from medical to industrial to transportation, especially for safety and reliability requirements. With a long lifecycle and IP67 protection from the toughest environmental conditions, the APL switches can simplify the control design while ensuring safety through mechanical locking. It can also help reduce power consumption.

PropertyValue
Circuitry
SPST
Activation Type
Maintain
Switch Function
On-Off
Rating - Maximum Current
100
Mounting Hole Dimensions (mm)
13.6
Mounting Method
Nut
Mechanical Life Cycles
1000000
Electrical Life Cycles
200000
Seal
Epoxy
Ingress Protection
IP67
Terminals Plating
Gold over silver
Maximum DC Voltage (V)
24
Current Rating Max (A)
100
Activation Orientation
Top actuated
Actuator
Push to Off
Contact Plating
Gold over silver
Contacts
Brass
Housing
Nylon 66
Normal Position
Normally Open
Terminals Type
Solder Lugs
Washing Process - Compatibility
Yes
Operating Force
Max 8N
  • IP67 sealed
  • Operating Temperature: -30°C to +85°C
  • Actuation force: 2~5 N
  • Total travel: 2.5 mm - Latching position: 1.7 mm
  • 1,000,000 life cycle
  • Non-illumination

APL35S200TZGE Applications

Highlights Section

  • Off-road
  • Industrial
  • Medical Panels
  • Harsh environments
  • Transportation

APL35S200TZGE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
G01653192APL35S200TZGE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.