ATP16 series offers anti-vandal sealed pushbutton switches. The new high-strength, lightweight switches are IP67 rated, ensuring their suitability for operation in harsh conditions and ability to withstand potential malicious damage. The 16 mm pushbuttons use a scratch-resistant actuator with housings made from robust stainless steel or AL Alloy making them particularly effective for use in remote and unsupervised locations where resilience to damage from vandalism is important, such as push-to-talk devices. Non-illuminated and illuminated pushbuttons are available to fit your application needs.
Momentary or Lock version
IP67 sealed
Rated at 2A / 36 Vdc
Various colors of LED illuminate indicator
RoHS compliant
1,000,000 life cycle
Choices of actuator with ring or power logo
ATP16 Parts
Link has been copied to clipboard
Filters
ATP16 Applications
Highlights Section
Alarm, safety and security systems
Intercom “push-to-talk” devices
Automatic food and drink vending machines
Parking lot ticket machines & ticket paying stations