background-waves

ATP16DL1000B3SEW1GSC

Product Status| Activei

ATP16DL1000B3SEW1GSC

ATP16DL1000B3SEW1GSC | Series: ATP16
info

ATP16 series offers anti-vandal sealed pushbutton switches. The new high-strength, lightweight switches are IP67 rated, ensuring their suitability for operation in harsh conditions and ability to withstand potential malicious damage. The 16 mm pushbuttons use a scratch-resistant actuator with housings made from robust stainless steel or AL Alloy making them particularly effective for use in remote and unsupervised locations where resilience to damage from vandalism is important, such as push-to-talk devices. Non-illuminated and illuminated pushbuttons are available to fit your application needs.

PropertyValue
Circuitry
SPST NO
Activation Type
Permanent
Electrical Rating - Activated - Voltage DC
Max 36 Volt
Actuator
Dome
Ingress Protection
IP 67
Terminals Plating
Gold
Terminals Type
Wires
Mechanical Life Cycles
100000
Illumination
Not applicable
Operating Force
Min 3 N / Nominal 4.5 N / Max 6 N
Rating - Maximum Current
2 A
Activation Orientation
Top actuated
Contact Plating
Silver
  • Momentary or Lock version
  • IP67 sealed
  • Rated at 2A / 36 Vdc
  • Various colors of LED illuminate indicator
  • RoHS compliant
  • 1,000,000 life cycle
  • Choices of actuator with ring or power logo

ATP16DL1000B3SEW1GSC Applications

Highlights Section

  • Alarm, safety and security systems
  • Intercom “push-to-talk” devices
  • Automatic food and drink vending machines
  • Parking lot ticket machines & ticket paying stations
  • Industrial Instruments

ATP16DL1000B3SEW1GSC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ATP160098ATP16DL1000B3SEW1GSC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.