The ATP19 series is an anti-vandal sealed pushbutton switch that offers the industry standard ring illuminated version in 19 mm diameter. The pushbutton switches use a scratch resistant actuator and housings are made of robust stainless steel particularly suitable for use in equipment subjected to harsh conditions or applications that require protection from vandalism. The 19 mm pushbuttons meet the seal protection and impact resistance ratings of IP67 and IK10 and are designed to withstand extreme outdoor environments or possible damage from vandalism. The ATP19 comes with a variety of LED colors as illuminated pushbuttons and various indicators on the actuator to meet your application needs.
Momentary or Lock version
IP67 sealed & IK10 (Stainless steel bushing)
Capable of up to 3A resistive load
Various colors of LED illuminate indicator
50,000 life cycle at full load
Choices of pushbutton with symbol on spot, ring or power logo
ATP19 Parts
Link has been copied to clipboard
Filters
ATP19 Applications
Highlights Section
Control Panels including car park and traffic light