The ATP22 series is an anti-vandal sealed pushbutton switch offers the industry standard ring illuminated pushbutton in 22 mm diameter. The anti-vandal switches use a scratch resistant actuator and housings are made of robust stainless steel particularly suitable for use in equipment subjected to harsh conditions or applications that require protection from vandalism. The 22 mm pushbuttons meet the seal protection and impact resistance ratings of IP67 and IK10 are designed to withstand extreme outdoor environments or possible damage from vandalism. ATP22 comes with a variety of LED colors and various of indicators on the actuator that meet your application needs.
Momentary or Lock version
IP67 sealed & IK10 (Stainless steel bushing)
Capable of up to 3A resistive load
Various colors of LED illuminate indicator
50,000 life cycle at full load
Choices of pushbutton with symbol on spot, ring or power logo
ATP22 Parts
Link has been copied to clipboard
Filters
ATP22 Applications
Highlights Section
Control Panels including car park and traffic light