background-waves

ATP22SL0000B0DA03Q

Product Status| Activei

ATP22SL0000B0DA03Q

ATP22SL0000B0DA03Q | Series: ATP22
info

The ATP22 series is an anti-vandal sealed pushbutton switch offers the industry standard ring illuminated pushbutton in 22 mm diameter. The anti-vandal switches use a scratch resistant actuator and housings are made of robust stainless steel particularly suitable for use in equipment subjected to harsh conditions or applications that require protection from vandalism. The 22 mm pushbuttons meet the seal protection and impact resistance ratings of IP67 and IK10 are designed to withstand extreme outdoor environments or possible damage from vandalism. ATP22 comes with a variety of LED colors and various of indicators on the actuator that meet your application needs.

PropertyValue
Circuitry
DPDT
Activation Type
Momentary action
Rating - Maximum Current
3 A
Operating Force
Min 2.5 N / Nominal 3.5 N / Max 4.5 N
Mechanical Life Cycles
1000000
Electrical Life Cycles
50000
Terminals Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 250 Volt
Contact Plating
Silver
Activation Orientation
Top actuated
Ingress Protection
IP 67
Terminals Type
Solder Lugs
Illumination
Not applicable
  • Momentary or Lock version
  • IP67 sealed & IK10 (Stainless steel bushing)
  • Capable of up to 3A resistive load
  • Various colors of LED illuminate indicator
  • 50,000 life cycle at full load
  • Choices of pushbutton with symbol on spot, ring or power logo

ATP22SL0000B0DA03Q Applications

Highlights Section

  • Control Panels including car park and traffic light
  • Industrial Instruments
  • Lifts / Escalator
  • Communication equipment
  • Alarm, safety and security systems

ATP22SL0000B0DA03Q Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ATP220007ATP22SL0000B0DA03Q

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.