background-waves

ATPS19SL1212M0SAW1G

Product Status| Activei

ATPS19SL1212M0SAW1G

ATPS19SL1212M0SAW1G | Series: ATPS19
info

The ATPS19 series is designed to withstand deliberate damage and vandalism, which in turn can reduce the need for costly in-field repairs and product recalls. Besides being vandal proof, the new switches share many characteristics of other ATP switches in the range, including being lightweight, IP67-rated, and corrosion resistant. As the devices integrating this switch are often outdoors, the switch has been designed to withstand extreme environmental conditions and water exposure.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Maximum Current
2 A
Operating Force
Min 3 N / Nominal 4.5 N / Max 6 N
Mechanical Life Cycles
1000000
Electrical Life Cycles
200000
Ingress Protection
IP 67
Illumination
Yes
Light - Typical Forward Voltage
12
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 36 Volt
Contact Plating
Gold
Activation Orientation
Top actuated
Terminals Type
Wires
Light - Color
White
  • Momentary
  • IP67 sealed & IK10 (Stainless steel bushing)
  • Rated at 2A / 36 Vdc
  • Various colors of LED illuminate indicator
  • RoHS compliant
  • 1,000,000 mechanical lifecycles
  • Choices of actuator with ring or power logo

ATPS19SL1212M0SAW1G Applications

Highlights Section

  • Alarm, safety and security systems
  • Intercom “push-to-talk” devices
  • Automatic food and drink vending machines
  • Parking lot ticket machines & ticket paying stations
  • Industrial Instruments

ATPS19SL1212M0SAW1G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ATPS190026ATPS19SL1212M0SAW1G

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.