The ATPS22 series anti-vandal short body sealed pushbutton switch is designed to withstand deliberate damage and vandalism, which in turn can reduce the need for costly in-field repairs and product recalls. Besides being vandal proof, the new pushbutton switches share many characteristics of other ATP pushbuttons in the range, including being lightweight, IP67-rated and corrosion resistant. As the devices integrating this switch are often outdoors, the ATPS22 pushbutton has been designed to withstand extreme environmental conditions and water exposure.
Momentary
IP67 sealed & IK10 (Stainless steel bushing)
Rated at 2A / 36 Vdc
Various colors of LED illuminate indicator
RoHS compliant
1,000,000 mechanical lifecycles
Choices of actuator with ring or power logo
ATPS22 Parts
Link has been copied to clipboard
Filters
ATPS22 Applications
Highlights Section
Alarm, safety and security systems
Intercom “push-to-talk” devices
Automatic food and drink vending machines
Parking lot ticket machines & ticket paying stations