background-waves

CTAV005-BP

Product Status| Activei

CTAV005-BP

10A PUSH BUTTON SW, GREEN, ON-ON, SPDT | Series: Carling Retail Anti-Vandal Switches
info
PropertyValue
Circuitry
SPDT
Mounting Method
M19
Ingress Protection
IP67
Actuator
Button
Color & Finish
Green Illuminated Ring
Circuits
On - On
Contacts
Silver Plated
Current rating in Amps
10.1
Input Terminals
Quick Connect
Normal Position
Normally Open
Recommended Torque
2-3 Nm
Maximum DC Voltage (V)
12

CTAV005-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CTAV005-BP10A PUSH BUTTON SW, GREEN, ON-ON, SPDT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.