background-waves

9187

Product Status| Obsoletei

9187

PUSH BUTTON MOM.ON SW BLK | Series: Compact Nylon Push-Button Switches
info

This product is not recommended for new designs

Normally off black, white or red button compact switch.

PropertyValue
Current Rating (Continuous) in Amps
5
Maximum DC Voltage (V)
12
Circuitry
SPST
Input Terminals
Two 0.2in blade
Housing
Phenolic | Plated Steel
Contacts
Silver

9187 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
9187PUSH BUTTON MOM.ON SW BLK

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.