background-waves

9187-02

Product Status| Activei

9187-02

PUSH BUTTON MOM SW RED | Series: Compact Nylon Push-Button Switches
info

Normally off black, white or red button compact switch.

  • 5A at 12 - 24 Vdc
  • Two Blade Terminals .250" wide (6.4mm)
  • Nickel-Plated brass hexnut and facenut
  • Nylon push-button .410" diameter (10.4mm)
  • .890" x .560" x .773" (22.6 x 14.2 x 19.6mm)
PropertyValue
Current Rating (Continuous) in Amps
5
Maximum DC Voltage (V)
12
Circuitry
SPST
Input Terminals
Two 0.2in blade
Housing
Phenolic | Plated Steel
Contacts
Silver

9187-02 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
9187-02PUSH BUTTON MOM SW RED

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.