background-waves

D6RLBUAMF1

Product Status| Activei

D6RLBUAMF1

D6RLBUAMF1 LFS | Series: D6
info

The D6 SPST Momentary keyswitch is often used in appliances, electronic games, video applications, and industrial controls, due to its ability to withstand high temperatures. The D6 is built to enable easy X, Y coding on a single side PCB, is RoHS compliant and can be ordered in a variety of colors and styles, making it easy to match this switch to your product design.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Maximum Current
10 mA
Electrical Life Cycles
100000
Illumination
Not applicable
Terminals Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 35 Volt
Contact Plating
Silver
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Terminals Complementary Information
PC Thru-hole
Terminals Type
Surface mount
Mechanical Life Cycles
100000
Operating Force
Min 0.8 N / Nominal 1.3 N / Max 1.8 N
  • Excellent tactile feel
  • Easy X, Y coding on single side PCB
  • High temperature

D6RLBUAMF1 Applications

Highlights Section

  • Keyboard
  • Consumer
  • Industrial

D6RLBUAMF1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
G01533222D6RLBUAMF1 LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.