background-waves

SetlBkGn7.62AuOa

Product Status| Activei

SetlBkGn7.62AuOa

Setl Bk Gn 7.62 Au Oa | Series: DIGITAST
info

With Digitast Micro-miniature SPDT keyswitches, designers gain a reliable, low-level switching solution for their audio and lighting consoles, instrumentation, and industrial electronics applications that comes ready to implement on a PCB. Available in momentary or push-push formats, Digitast keyswitches can also be delivered in a variety of different button options or with an optional latching function.

PropertyValue
Circuitry
SPDT NO
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Maximum Current
100 mA
Operating Force
Min 1 N / Nominal 1.5 N / Max 2 N
Electrical Travel
Nominal 3 mm
Mechanical Life Cycles
1000000
Illumination
Yes
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 24 Volt
Contact Plating
Gold
Activation Orientation
Top actuated
Actuator
Black wide button
Terminals Type
Thru Hole
Light - Color
Green
  • High reliability/long life
  • Designed for low level switching
  • Ready to implement on PCB
  • Latching function available
  • Several button options
  • RoHS compliant and compatible

SetlBkGn7.62AuOa Applications

Highlights Section

  • Medical
  • Instrumentation
  • Industrial electronics
  • Audio electronics

SetlBkGn7.62AuOa Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
750010-5004Setl Bk Gn 7.62 Au Oa

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.